??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22030.0060 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22030. - Spring Plungers with ball and internal hexagon
Bill of material
22030.0060 Spring Plunger
BESTNR
Ref. No.
22030.0060
AUS
Version
free cutting steel, heavy spring load
D1
Thread
M20
D2
12.0 mm
L
43 mm
S
mm
Enter value for S
mm
cm
inch
ft
SW
10.0 mm
F1
Spring load
84.0 N
F2
Spring load
166.0 N
G
Weight
64.0 g
Embedded user actions